CAD (0)
  • Cart is empty
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Keyway Size  (in)

Part Number

Item Name

Description 

Size

Keyway Size (W x D)

Dimension HL

Dimension HD

Max. Bore (Dimensions ID1/ID2)

N/A Lower Hub N/A CV-4-HUB-LOWER-4"-1"X1/2KW N/A 4 N/A 1 x 1/2 in N/A 4.380 in111.25 mm N/A 6.250 in158.75 mm N/A 4.130 in104.90 mm
N/A Upper Hub N/A CV-4-HUB-UPPER-4"-1"X1/2KW N/A 4 N/A 1 x 1/2 in N/A 4.380 in111.25 mm N/A 6.250 in158.75 mm N/A 4.130 in104.90 mm
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1