CAD (0)
▾
CMM Type Mill Motor Coupling Hubs w/ Center - Imperial
Continuous Sleeve Gear Type Couplings
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Part Number |
Description |
Size |
Outside Diameter |
Dimension CBD |
Max. Safe Counterbore (Dimension CBD1) |
Dimension DC |
Dimension G |
|---|---|---|---|---|---|---|---|
| 69790400036 | Description N/A CMM-7/8-HUB-W/CENTER | Size N/A 7/8 | Outside Diameter N/A 3.310 in3.31 mm | Dimension CBD N/A 1.940 in49.28 mm | Max. Safe Counterbore (Dimension CBD1) N/A 1.630 in41.40 mm | Dimension DC N/A 0.130 in3.30 mm | Dimension G N/A 0.130 in3.30 mm |
| 69790400057 | Description N/A CMM-1.5-HUB-W/CENTER | Size N/A 1 1/2 | Outside Diameter N/A 3.750 in3.75 mm | Dimension CBD N/A 2.250 in57.15 mm | Max. Safe Counterbore (Dimension CBD1) N/A 1.880 in47.75 mm | Dimension DC N/A 0.190 in4.83 mm | Dimension G N/A 0.130 in3.30 mm |
| 69790400086 | Description N/A CMM-2-HUB-W/CENTER | Size N/A 2 | Outside Diameter N/A 4.750 in4.75 mm | Dimension CBD N/A 3.000 in76.20 mm | Max. Safe Counterbore (Dimension CBD1) N/A 2.750 in69.85 mm | Dimension DC N/A 0.190 in4.83 mm | Dimension G N/A 0.130 in3.30 mm |
| 69790400104 | Description N/A CMM-2.5-HUB-W/CENTER | Size N/A 2 1/2 | Outside Diameter N/A 5.500 in5.50 mm | Dimension CBD N/A 3.750 in95.25 mm | Max. Safe Counterbore (Dimension CBD1) N/A 3.250 in82.55 mm | Dimension DC N/A 0.250 in6.35 mm | Dimension G N/A 0.250 in6.35 mm |
| 69790400112 | Description N/A CMM-3-HUB-W/CENTER | Size N/A 3 | Outside Diameter N/A 6.630 in6.63 mm | Dimension CBD N/A 4.750 in120.65 mm | Max. Safe Counterbore (Dimension CBD1) N/A 3.880 in98.55 mm | Dimension DC N/A 0.250 in6.35 mm | Dimension G N/A 0.250 in6.35 mm |