CAD (0)
▾
Corrosion-Resistant - Stainless Steel End Covers
Corrosion-Resistant Covers
Timken offers corrosion-resistant open and closed end covers made of stainless steel this can be used for additional protection. Covers for Mounted Ball Bearings are available in two different configurations (open and closed). The appropriate cover part numbers are shown in the product tables. Stainless steel end covers are intended for stainless steel housings only.
Part Number |
Type |
Cover Diameter D |
Cover Length A |
Diameter D1 |
Thickness t |
CAD |
|---|---|---|---|---|---|---|
| ECS-U204 | Type N/A Closed | Cover Diameter D N/A 52 mm2.046875 in | Cover Length A N/A 14.5 mm37/64 in | Diameter D1 N/A 45 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U204-12 | Type N/A Open | Cover Diameter D N/A 52 mm2.046875 in | Cover Length A N/A 14.5 mm37/64 in | Diameter D1 N/A 45 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U204 | Type N/A Open | Cover Diameter D N/A 52 mm2.046875 in | Cover Length A N/A 14.5 mm37/64 in | Diameter D1 N/A 45 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| ECS-U205 | Type N/A Closed | Cover Diameter D N/A 58 mm2 9/32 in | Cover Length A N/A 15.5 mm39/64 in | Diameter D1 N/A 51 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U205 | Type N/A Open | Cover Diameter D N/A 58 mm2 9/32 in | Cover Length A N/A 15.5 mm39/64 in | Diameter D1 N/A 51 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U205-16 | Type N/A Open | Cover Diameter D N/A 58 mm2 9/32 in | Cover Length A N/A 15.5 mm39/64 in | Diameter D1 N/A 51 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| ECS-U206 | Type N/A Closed | Cover Diameter D N/A 68 mm2 43/64 in | Cover Length A N/A 16.5 mm21/32 in | Diameter D1 N/A 61 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U206 | Type N/A Open | Cover Diameter D N/A 68 mm2 43/64 in | Cover Length A N/A 16.5 mm21/32 in | Diameter D1 N/A 61 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U206-19 | Type N/A Open | Cover Diameter D N/A 68 mm2 43/64 in | Cover Length A N/A 16.5 mm21/32 in | Diameter D1 N/A 61 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U206-20 | Type N/A Open | Cover Diameter D N/A 68 mm2 43/64 in | Cover Length A N/A 16.5 mm21/32 in | Diameter D1 N/A 61 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| ECS-U207 | Type N/A Closed | Cover Diameter D N/A 78 mm3 5/64 in | Cover Length A N/A 18.5 mm47/64 in | Diameter D1 N/A 70 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U207-20 | Type N/A Open | Cover Diameter D N/A 78 mm3 5/64 in | Cover Length A N/A 18.5 mm47/64 in | Diameter D1 N/A 70 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U207 | Type N/A Open | Cover Diameter D N/A 78 mm3 5/64 in | Cover Length A N/A 18.5 mm47/64 in | Diameter D1 N/A 70 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U207-23 | Type N/A Open | Cover Diameter D N/A 78 mm3 5/64 in | Cover Length A N/A 18.5 mm47/64 in | Diameter D1 N/A 70 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| ECS-U208 | Type N/A Closed | Cover Diameter D N/A 86 mm3 25/64 in | Cover Length A N/A 22.5 mm57/64 in | Diameter D1 N/A 78 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U208-24 | Type N/A Open | Cover Diameter D N/A 86 mm3 25/64 in | Cover Length A N/A 22.5 mm57/64 in | Diameter D1 N/A 78 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U208 | Type N/A Open | Cover Diameter D N/A 86 mm3 25/64 in | Cover Length A N/A 22.5 mm57/64 in | Diameter D1 N/A 78 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| ECS-U209 | Type N/A Closed | Cover Diameter D N/A 92 mm3.625 in | Cover Length A N/A 22 mm55/64 in | Diameter D1 N/A 84 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U209-27 | Type N/A Open | Cover Diameter D N/A 92 mm3.625 in | Cover Length A N/A 22 mm55/64 in | Diameter D1 N/A 84 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U209 | Type N/A Open | Cover Diameter D N/A 92 mm3.625 in | Cover Length A N/A 22 mm55/64 in | Diameter D1 N/A 84 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| ECS-U210 | Type N/A Closed | Cover Diameter D N/A 96 mm3 25/32 in | Cover Length A N/A 24 mm15/16 in | Diameter D1 N/A 88 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U210-31 | Type N/A Open | Cover Diameter D N/A 96 mm3 25/32 in | Cover Length A N/A 24 mm15/16 in | Diameter D1 N/A 88 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U210 | Type N/A Open | Cover Diameter D N/A 96 mm3 25/32 in | Cover Length A N/A 24 mm15/16 in | Diameter D1 N/A 88 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
| EOS-U210-32 | Type N/A Open | Cover Diameter D N/A 96 mm3 25/32 in | Cover Length A N/A 24 mm15/16 in | Diameter D1 N/A 88 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|