CAD (0)
▾
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
- Set screw mounting is ideal for reversing load applications.
- All bearing components are made of stainless steel for corrosion resistance and metal detectability.
- Bearings are pre-lubricated with NSF H1 grease and ready to install.
- An external stainless steel flinger protects against contamination.
- Three-element sealing keeps grease in and contaminants out.
- IP69K rated seal option available with no lubrication hole or grease fitting.
Clear
Filter
Seal Type
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC205-15/FVSL613 | Bore Size N/A 0.9375 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-15-IP69K/F | Bore Size N/A 0.9375 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-15-IP69K/FVSL613 | Bore Size N/A 0.9375 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205/F | Bore Size N/A 25 mm | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205/FVSL525 | Bore Size N/A 25 mm | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC205/FVSL613 | Bore Size N/A 25 mm | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-IP69K/F | Bore Size N/A 25 mm | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-IP69K/FVSL613 | Bore Size N/A 25 mm | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-16/F | Bore Size N/A 1 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-16/FVSL525 | Bore Size N/A 1 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC205-16/FVSL613 | Bore Size N/A 1 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-16-IP69K/F | Bore Size N/A 1 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-16-IP69K/FVSL613 | Bore Size N/A 1 in | O.D. (D) N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206-18/F | Bore Size N/A 1.125 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206-18/FVSL525 | Bore Size N/A 1.125 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC206-18/FVSL613 | Bore Size N/A 1.125 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206-18-IP69K/F | Bore Size N/A 1.125 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206-18-IP69K/FVSL613 | Bore Size N/A 1.125 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206/F | Bore Size N/A 30 mm | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206/FVSL525 | Bore Size N/A 30 mm | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC206/FVSL613 | Bore Size N/A 30 mm | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206-IP69K/F | Bore Size N/A 30 mm | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206-IP69K/FVSL613 | Bore Size N/A 30 mm | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206-19/F | Bore Size N/A 1.1875 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206-19/FVSL525 | Bore Size N/A 1.1875 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|