CAD (0)
▾
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
- Set screw mounting is ideal for reversing load applications.
- All bearing components are made of stainless steel for corrosion resistance and metal detectability.
- Bearings are pre-lubricated with NSF H1 grease and ready to install.
- An external stainless steel flinger protects against contamination.
- Three-element sealing keeps grease in and contaminants out.
- IP69K rated seal option available with no lubrication hole or grease fitting.
Clear
Filter
Seal Type
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC207/FVSL613 | Bore Size N/A 35 mm | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC207-IP69K/F | Bore Size N/A 35 mm | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC207-IP69K/FVSL613 | Bore Size N/A 35 mm | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC207-23/F | Bore Size N/A 1.4375 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC207-23/FVSL525 | Bore Size N/A 1.4375 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC207-23/FVSL613 | Bore Size N/A 1.4375 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC207-23-IP69K/F | Bore Size N/A 1.4375 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC207-23-IP69K/FVSL613 | Bore Size N/A 1.4375 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208-24/F | Bore Size N/A 1.5 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208-24/FVSL525 | Bore Size N/A 1.5 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC208-24/FVSL613 | Bore Size N/A 1.5 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208-24-IP69K/F | Bore Size N/A 1.5 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208-24-IP69K/FVSL613 | Bore Size N/A 1.5 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208-25/F | Bore Size N/A 1.5625 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208-25/FVSL525 | Bore Size N/A 1.5625 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC208-25/FVSL613 | Bore Size N/A 1.5625 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208-25-IP69K/F | Bore Size N/A 1.5625 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208/F | Bore Size N/A 40 mm | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208/FVSL525 | Bore Size N/A 40 mm | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC208/FVSL613 | Bore Size N/A 40 mm | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208-IP69K/F | Bore Size N/A 40 mm | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208-IP69K/FVSL613 | Bore Size N/A 40 mm | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-26/F | Bore Size N/A 1.625 in | O.D. (D) N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-26/FVSL525 | Bore Size N/A 1.625 in | O.D. (D) N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|