CAD (0)
▾
Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
- Set screw mounting is ideal for reversing load applications.
- All bearing components are made of stainless steel for corrosion resistance and metal detectability.
- Bearings are pre-lubricated with NSF H1 grease and ready to install.
- An external stainless steel flinger protects against contamination.
- Three-element sealing keeps grease in and contaminants out.
- IP69K rated seal option available with no lubrication hole or grease fitting.
Clear
Filter
Seal Type
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore Size |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC210-31/FVSL613 | Bore Size N/A 1.9375 in | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-31-IP69K/F | Bore Size N/A 1.9375 in | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-31-IP69K/FVSL613 | Bore Size N/A 1.9375 in | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210/F | Bore Size N/A 50 mm | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210/FVSL525 | Bore Size N/A 50 mm | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC210/FVSL613 | Bore Size N/A 50 mm | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-IP69K/F | Bore Size N/A 50 mm | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-IP69K/FVSL613 | Bore Size N/A 50 mm | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-32/F | Bore Size N/A 2 in | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-32/FVSL525 | Bore Size N/A 2 in | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUC210-32/FVSL613 | Bore Size N/A 2 in | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-32-IP69K/F | Bore Size N/A 2 in | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-32-IP69K/FVSL613 | Bore Size N/A 2 in | O.D. (D) N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC211-32/F | Bore Size N/A 2 in | O.D. (D) N/A 3.937 in100 mm | Inside Ring Width B N/A 2.189 in55.6 mm | Static Radial Load Rating (C0) N/A 5284 lbf23500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8273 lbf36800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC211-34/F | Bore Size N/A 2.125 in | O.D. (D) N/A 3.937 in100 mm | Inside Ring Width B N/A 2.189 in55.6 mm | Static Radial Load Rating (C0) N/A 5284 lbf23500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8273 lbf36800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC211/F | Bore Size N/A 55 mm | O.D. (D) N/A 3.937 in100 mm | Inside Ring Width B N/A 2.189 in55.6 mm | Static Radial Load Rating (C0) N/A 5284 lbf23500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8273 lbf36800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC211-35/F | Bore Size N/A 2.1875 in | O.D. (D) N/A 3.937 in100 mm | Inside Ring Width B N/A 2.189 in55.6 mm | Static Radial Load Rating (C0) N/A 5284 lbf23500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8273 lbf36800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC211-36/F | Bore Size N/A 2.25 in | O.D. (D) N/A 3.937 in100 mm | Inside Ring Width B N/A 2.189 in55.6 mm | Static Radial Load Rating (C0) N/A 5284 lbf23500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8273 lbf36800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC212-36/F | Bore Size N/A 2.25 in | O.D. (D) N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Radial Load Rating (C0) N/A 6520 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC212/F | Bore Size N/A 60 mm | O.D. (D) N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Radial Load Rating (C0) N/A 6520 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC212-38/F | Bore Size N/A 2.375 in | O.D. (D) N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Radial Load Rating (C0) N/A 6520 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC212-39/F | Bore Size N/A 2.4375 in | O.D. (D) N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Radial Load Rating (C0) N/A 6520 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC214-40/F | Bore Size N/A 2.5 in | O.D. (D) N/A 4.921 in125 mm | Inside Ring Width B N/A 2.937 in74.6 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC214-44/F | Bore Size N/A 2.75 in | O.D. (D) N/A 4.921 in125 mm | Inside Ring Width B N/A 2.937 in74.6 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC214/F | Bore Size N/A 70 mm | O.D. (D) N/A 4.921 in125 mm | Inside Ring Width B N/A 2.937 in74.6 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|