CAD (0)
  • Cart is empty
  • Set screw mounting is ideal for reversing load applications.

  • All bearing components are made of stainless steel for corrosion resistance and metal detectability.

  • Bearings are pre-lubricated with NSF H1 grease and ready to install.

  • An external stainless steel flinger protects against contamination.

  • Three-element sealing keeps grease in and contaminants out.

  • IP69K rated seal option available with no lubrication hole or grease fitting.

151 - 153 of 153 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Seal Type

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

N/A 2.9375 in N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 38600 N N/A 57300 N N/A Standard Food Safe Grease N/A
N/A 75 mm N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 38600 N N/A 57300 N N/A Standard Food Safe Grease N/A
N/A 3 in N/A 5.118 in130 mm N/A 3.063 in77.8 mm N/A 38600 N N/A 57300 N N/A Standard Food Safe Grease N/A
151 - 153 of 153 | Results Per Page | View | Unit of Measure
« 6 7