CAD (0)
▾
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Polymer or stainless steel housings
- Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
- Operating range: -20°C to 100°C
- Solid lubrication options
- Hygienic, smooth construction
- Double lip seal for protection
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Total Height H2 (in)
Total Height H2 (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSP201X-8/F | Bore Size N/A 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC201X-8/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP202X/F | Bore Size N/A 15 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC202X/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP202X-10/F | Bore Size N/A 0.625 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC202X-10/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP203X/F | Bore Size N/A 17 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC203X/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP205-14/F | Bore Size N/A 0.875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 11900 N | Static Load Rating N/A 6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-15/F | Dynamic Load Rating N/A 11900 N | Static Load Rating N/A 6300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP206-18/F | Bore Size N/A 1.125 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-18/F | Dynamic Load Rating N/A 16500 N | Static Load Rating N/A 9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP207-21/F | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-21/F | Dynamic Load Rating N/A 21800 N | Static Load Rating N/A 12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP207-22/F | Bore Size N/A 1.375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-22/F | Dynamic Load Rating N/A 21800 N | Static Load Rating N/A 12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 24800 N | Static Load Rating N/A 14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP209-26/F | Bore Size N/A 1.625 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-26/F | Dynamic Load Rating N/A 27800 N | Static Load Rating N/A 16200 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP209-28/F | Bore Size N/A 1.75 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-28/F | Dynamic Load Rating N/A 27800 N | Static Load Rating N/A 16200 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP210-30/F | Bore Size N/A 1.875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-30/F | Dynamic Load Rating N/A 29800 N | Static Load Rating N/A 18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP211/F | Bore Size N/A 55.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC211/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP211-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC211-32/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP211-35/F | Bore Size N/A 2.1875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC211-35/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP211-36/F | Bore Size N/A 2.25 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC211-36/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP212/F | Bore Size N/A 60.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC212/F | Dynamic Load Rating N/A 44500 N | Static Load Rating N/A 29000 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP212-39/F | Bore Size N/A 2.4375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC212-39/F | Dynamic Load Rating N/A 44500 N | Static Load Rating N/A 29000 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP214/F | Bore Size N/A 70 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC214/F | Dynamic Load Rating N/A 52900 N | Static Load Rating N/A 35300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP214-40/F | Bore Size N/A 2.5 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC214-40/F | Dynamic Load Rating N/A 52900 N | Static Load Rating N/A 35300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP215/F | Bore Size N/A 75.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC215/F | Dynamic Load Rating N/A 57300 N | Static Load Rating N/A 38600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP215-47/F | Bore Size N/A 2.9375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC215-47/F | Dynamic Load Rating N/A 57300 N | Static Load Rating N/A 38600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP215-48/F | Bore Size N/A 3 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC215-48/F | Dynamic Load Rating N/A 57300 N | Static Load Rating N/A 38600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCAP204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|