CAD (0)
  • Cart is empty
  • Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Diameter (Fw) (mm)

Shaft Diameter (Fw) (in)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Shaft Diameter (Fw)

O.D. (D)

Width (C)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 95.25 mm3.75 in N/A 120.65 mm4.75 in N/A 50.8 mm2.0000 in N/A 398000 N89400 lbf N/A 193000 N43300 lbf N/A 3700 rpm N/A 3300 rpm N/A
N/A 101.60 mm4.00 in N/A 127 mm5 in N/A 50.8 mm2.0000 in N/A 428000 N96200 lbf N/A 201000 N45100 lbf N/A 3500 rpm N/A 3100 rpm N/A
N/A 107.95 mm4.25 in N/A 133.35 mm5.25 in N/A 50.8 mm2.0000 in N/A 444000 N99900 lbf N/A 203000 N45700 lbf N/A 3300 rpm N/A 2900 rpm N/A
N/A 114.30 mm4.50 in N/A 152.4 mm6 in N/A 57.15 mm2.25 in N/A 517000 N116000 lbf N/A 285000 N64000 lbf N/A 3200 rpm N/A 2800 rpm N/A
N/A 114.30 mm4.50 in N/A 152.4 mm6 in N/A 63.5 mm2.5 in N/A 599000 N135000 lbf N/A 320000 N71900 lbf N/A 3200 rpm N/A 2800 rpm N/A
N/A 127.00 mm5.00 in N/A 165.1 mm6.5 in N/A 50.8 mm2.0000 in N/A 517000 N116000 lbf N/A 278000 N62400 lbf N/A 2800 rpm N/A 2400 rpm N/A
N/A 127.00 mm5.00 in N/A 165.1 mm6.5 in N/A 57.15 mm2.25 in N/A 590000 N133000 lbf N/A 308000 N69200 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 127.00 mm5.00 in N/A 165.1 mm6.5 in N/A 63.5 mm2.5 in N/A 684000 N154000 lbf N/A 345000 N77600 lbf N/A 2800 rpm N/A 2500 rpm N/A
N/A 139.70 mm5.50 in N/A 177.8 mm7 in N/A 63.5 mm2.5 in N/A 697000 N157000 lbf N/A 342000 N76900 lbf N/A 2600 rpm N/A 2300 rpm N/A
N/A 139.70 mm5.50 in N/A 177.8 mm7 in N/A 76.2 mm3.0000 in N/A 883000 N198000 lbf N/A 411000 N92400 lbf N/A 2500 rpm N/A 2200 rpm N/A
N/A 146.05 mm5.75 in N/A 184.150 mm7-1/4 in N/A 76.2 mm3.0000 in N/A 918000 N206000 lbf N/A 419000 N94200 lbf N/A 2400 rpm N/A 2100 rpm N/A
N/A 152.40 mm6.00 in N/A 190.5 mm7.5 in N/A 63.5 mm2.5 in N/A 777000 N175000 lbf N/A 364000 N81800 lbf N/A 2300 rpm N/A 2000 rpm N/A
N/A 152.40 mm6.00 in N/A 190.5 mm7.5 in N/A 76.2 mm3.0000 in N/A 984000 N221000 lbf N/A 438000 N98400 lbf N/A 2200 rpm N/A 2000 rpm N/A
N/A 165.10 mm6.50 in N/A 203.2 mm8 in N/A 63.5 mm2.5 in N/A 832000 N187000 lbf N/A 376000 N84600 lbf N/A 2100 rpm N/A 1800 rpm N/A
N/A 165.10 mm6.50 in N/A 203.2 mm8 in N/A 76.2 mm3.0000 in N/A 1050000 N237000 lbf N/A 452000 N102000 lbf N/A 2000 rpm N/A 1800 rpm N/A
N/A 184.15 mm7.25 in N/A 231.775 mm9.1250 in N/A 76.2 mm3.0000 in N/A 1130000 N253000 lbf N/A 524000 N118000 lbf N/A 1800 rpm N/A 1600 rpm N/A
N/A 196.85 mm7.75 in N/A 244.475 mm9.625 in N/A 76.2 mm3.0000 in N/A 1210000 N271000 lbf N/A 543000 N122000 lbf N/A 1600 rpm N/A 1400 rpm N/A
N/A 209.55 mm8.25 in N/A 257.175 mm10.125 in N/A 76.2 mm3.0000 in N/A 1290000 N290000 lbf N/A 563000 N126000 lbf N/A 1500 rpm N/A 1300 rpm N/A
N/A 222.25 mm8.75 in N/A 269.875 mm10.625 in N/A 76.2 mm3.0000 in N/A 1370000 N308000 lbf N/A 581000 N131000 lbf N/A 1400 rpm N/A 1200 rpm N/A
N/A 234.95 mm9.25 in N/A 282.575 mm11.125 in N/A 76.2 mm3.0000 in N/A 1350000 N326000 lbf N/A 599000 N145000 lbf N/A 1300 rpm N/A 1200 rpm N/A
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1