CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ214ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 0.9449 in24 mm | Static Radial Load Rating (C0) N/A 140800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121200 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NU214ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 0.9449 in24 mm | Static Radial Load Rating (C0) N/A 140800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121200 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NUP214ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 0.9449 in24 mm | Static Radial Load Rating (C0) N/A 140800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121200 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| N214ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 0.9449 in24 mm | Static Radial Load Rating (C0) N/A 140800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121200 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NJ214ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 0.9449 in24 mm | Static Radial Load Rating (C0) N/A 140800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121200 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NU214ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 0.9449 in24 mm | Static Radial Load Rating (C0) N/A 140800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121200 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NUP214ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 0.9449 in24 mm | Static Radial Load Rating (C0) N/A 140800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121200 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NJ2214ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 197800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157900 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| NU2214ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 197800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157900 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| NUP2214ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 197800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157900 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| NJ2214ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 197800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157900 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| NU2214ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 197800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157900 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| NUP2214ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 197800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157900 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| NU2314EJ | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 328000 N73700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 311000 N69800 lbf | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NJ2314EJ | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 328000 N73700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 311000 N69800 lbf | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NU2314EMA | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 328000 N73700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 311000 N69800 lbf | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NU2314EMAC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 328000 N73700 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 311000 N69800 lbf | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| N314ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NJ314ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NU314ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NUP314ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| N314ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NJ314ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NU314ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NUP314ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|