CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ314ETPC4 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.378 in35 mm | Static Radial Load Rating (C0) N/A 226000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207500 N | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NJ2314ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 326900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 276400 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NU2314ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 326900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 276400 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NUP2314ETP | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 326900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 276400 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NJ2314ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 326900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 276400 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NU2314ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 326900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 276400 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NUP2314ETPC3 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 326900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 276400 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| NJ2314ETPC4 | Bore (d) N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 2.0079 in51 mm | Static Radial Load Rating (C0) N/A 326900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 276400 N | Thermal Reference Speed - Grease N/A 3300 rpm | Thermal Reference Speed - Oil N/A 3800 rpm |
CAD
N/A
|
| N215ETP | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 160500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132600 N | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NJ215ETP | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 160500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132600 N | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NU215ETP | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 160500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132600 N | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NUP215ETP | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 160500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132600 N | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| N215ETPC3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 160500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132600 N | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NJ215ETPC3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 160500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132600 N | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NU215ETPC3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 160500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132600 N | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NUP215ETPC3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 160500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132600 N | Thermal Reference Speed - Grease N/A 3800 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| NJ2215ETP | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 211300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164200 N | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NU2215ETP | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 211300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164200 N | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NUP2215ETP | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 211300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164200 N | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ2215ETPC3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 211300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164200 N | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NU2215ETPC3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 211300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164200 N | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NUP2215ETPC3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 211300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164200 N | Thermal Reference Speed - Grease N/A 3100 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ315EJ | Bore (d) N/A 75.000 mm | O.D. (D) N/A 160.000 mm6.2992 in | Width (B) N/A 1.4567 in37 mm | Static Radial Load Rating (C0) N/A 272000 N61200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60600 lbf | Thermal Reference Speed - Grease N/A 4100 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NU315EJ | Bore (d) N/A 75.000 mm | O.D. (D) N/A 160.000 mm6.2992 in | Width (B) N/A 1.4567 in37 mm | Static Radial Load Rating (C0) N/A 272000 N61200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60600 lbf | Thermal Reference Speed - Grease N/A 4100 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|
| NJ315EMAC3 | Bore (d) N/A 75.000 mm | O.D. (D) N/A 160.000 mm6.2992 in | Width (B) N/A 1.4567 in37 mm | Static Radial Load Rating (C0) N/A 269000 N60600 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 272000 N61200 lbf | Thermal Reference Speed - Grease N/A 4100 rpm | Thermal Reference Speed - Oil N/A 4700 rpm |
CAD
N/A
|