CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
376 - 400 of 860 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4100 rpm N/A 4700 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 2.1654 in55 mm N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 169000 N38000 lbf N/A 155000 N34900 lbf N/A 4100 rpm N/A 4900 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 169000 N38000 lbf N/A 155000 N34900 lbf N/A 4100 rpm N/A 4900 rpm N/A
376 - 400 of 860 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »