CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
401 - 425 of 860 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 3600 rpm N/A 4200 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 2900 rpm N/A 3400 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 2900 rpm N/A 3400 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 2900 rpm N/A 3400 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 2900 rpm N/A 3400 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 2900 rpm N/A 3400 rpm N/A
N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 2900 rpm N/A 3400 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3300 rpm N/A 3800 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3300 rpm N/A 3800 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3300 rpm N/A 3800 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3300 rpm N/A 3800 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3300 rpm N/A 3800 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3300 rpm N/A 3800 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 290000 N65300 lbf N/A 289000 N64900 lbf N/A 3900 rpm N/A 4500 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291000 N65300 lbf N/A 289000 N64900 lbf N/A 3900 rpm N/A 4500 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 291000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 291000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 290000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A
401 - 425 of 860 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »