CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU316EMAC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 289000 N64900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 290000 N65300 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4500 rpm |
CAD
N/A
|
| N316ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NJ316ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NU316ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NUP316ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| N316ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NJ316ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NU316ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NUP316ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NJ316ETPC4 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 1.5354 in39 mm | Static Radial Load Rating (C0) N/A 291200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 262400 N | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4000 rpm |
CAD
N/A
|
| NJ2316ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 440200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 361900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU2316ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 440200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 361900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NUP2316ETP | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 440200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 361900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ2316ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 440200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 361900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU2316ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 440200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 361900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NUP2316ETPC3 | Bore (d) N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 440200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 361900 N | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU217EJ | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.1024 in28 mm | Static Radial Load Rating (C0) N/A 201000 N45200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 186000 N41900 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
| NU2217EJ | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 282000 N63300 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 244000 N54900 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ217EJ | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.1024 in28 mm | Static Radial Load Rating (C0) N/A 201000 N45200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 186000 N41900 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
| NJ2217EJ | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 282000 N63300 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 244000 N54900 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NJ217EMA | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.1024 in28 mm | Static Radial Load Rating (C0) N/A 201000 N45200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 186000 N41900 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
| NJ217EMAC3 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.1024 in28 mm | Static Radial Load Rating (C0) N/A 201000 N45200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 186000 N41900 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
| NJ2217EMA | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 282000 N63300 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 244000 N54900 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3700 rpm |
CAD
N/A
|
| NU217EMA | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.1024 in28 mm | Static Radial Load Rating (C0) N/A 201000 N45200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 186000 N41900 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|
| NU217EMAC3 | Bore (d) N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | Width (B) N/A 1.1024 in28 mm | Static Radial Load Rating (C0) N/A 201000 N45200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 186000 N41900 lbf | Thermal Reference Speed - Grease N/A 3900 rpm | Thermal Reference Speed - Oil N/A 4600 rpm |
CAD
N/A
|