CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
551 - 575 of 860 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 2.0866 in53 mm N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 1.4961 in38 mm N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3100 rpm N/A 3600 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A
551 - 575 of 860 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »