CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU322EJ | Bore (d) N/A 110 mm | O.D. (D) N/A 240 mm9.4488 in | Width (B) N/A 1.9685 in50 mm | Static Radial Load Rating (C0) N/A 546000 N123000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 519000 N117000 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NJ322EJ | Bore (d) N/A 110 mm | O.D. (D) N/A 240 mm9.4488 in | Width (B) N/A 1.9685 in50 mm | Static Radial Load Rating (C0) N/A 546000 N123000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 519000 N117000 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NJ2322EJ | Bore (d) N/A 110 mm | O.D. (D) N/A 240 mm9.4488 in | Width (B) N/A 3.1496 in80 mm | Static Radial Load Rating (C0) N/A 891000 N200000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 768000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| NU2322EJ | Bore (d) N/A 110 mm | O.D. (D) N/A 240 mm9.4488 in | Width (B) N/A 3.1496 in80 mm | Static Radial Load Rating (C0) N/A 891000 N200000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 768000 N173000 lbf | Thermal Reference Speed - Grease N/A 2100 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| NJ322EMAC5 | Bore (d) N/A 110 mm | O.D. (D) N/A 240 mm9.4488 in | Width (B) N/A 1.9685 in50 mm | Static Radial Load Rating (C0) N/A 546000 N123000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 519000 N117000 lbf | Thermal Reference Speed - Grease N/A 2800 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| T-5356-B | Bore (d) N/A 119.929 mm | O.D. (D) N/A 259.989 mm10.2358 in | Width (B) N/A 4.1732 in106 mm | Static Radial Load Rating (C0) N/A 1260000 N283000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 N238000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
| NU1024MA | Bore (d) N/A 120 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.1024 in28 mm | Static Radial Load Rating (C0) N/A 202000 N45400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 N35500 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NU1024MAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 180 mm7.0866 in | Width (B) N/A 1.1024 in28 mm | Static Radial Load Rating (C0) N/A 202000 N45400 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 N35500 lbf | Thermal Reference Speed - Grease N/A 3500 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NJ2224EMA | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 630000 N142000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 514000 N116000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ224EMA | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 431000 N96900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 379000 N85200 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU2224EMA | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 630000 N142000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 514000 N116000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NU224EMA | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 431000 N96900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 379000 N85200 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU2224EMAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 630000 N142000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 514000 N116000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ2224EMAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 630000 N142000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 514000 N116000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ224EMAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 431000 N96900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 379000 N85200 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU224EMAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 431000 N96900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 379000 N85200 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ224EJ | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 431000 N96900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 379000 N85200 lbf | Thermal Reference Speed - Grease N/A 2900 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NU224EJ | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 431000 N96900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 379000 N85200 lbf | Thermal Reference Speed - Grease N/A 3000 rpm | Thermal Reference Speed - Oil N/A 3400 rpm |
CAD
N/A
|
| NJ2224EJ | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 630000 N142000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 514000 N116000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NU2224EJ | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 630000 N142000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 514000 N116000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ2224EMAC4 | Bore (d) N/A 120 mm | O.D. (D) N/A 215 mm8.4646 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 630000 N142000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 514000 N116000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ2324EMA | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 902000 N203000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ324EMA | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.1654 in55 mm | Static Radial Load Rating (C0) N/A 614000 N138000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 594000 N134000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NU2324EMA | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 902000 N203000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NU324EMA | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.1654 in55 mm | Static Radial Load Rating (C0) N/A 614000 N138000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 594000 N134000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|