CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ2324EMAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 902000 N203000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ2324EMAC4 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 902000 N203000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ324EMAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.1654 in55 mm | Static Radial Load Rating (C0) N/A 614000 N138000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 594000 N134000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NJ324EMAC4 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.1654 in55 mm | Static Radial Load Rating (C0) N/A 614000 N138000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 594000 N134000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NU2324EMAC4 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 902000 N203000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NU324EMAC4 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.1654 in55 mm | Static Radial Load Rating (C0) N/A 614000 N138000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 594000 N134000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NU2324EMAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 902000 N203000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NU324EMAC3 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.1654 in55 mm | Static Radial Load Rating (C0) N/A 614000 N138000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 594000 N134000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NJ324EJ | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.1654 in55 mm | Static Radial Load Rating (C0) N/A 614000 N138000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 594000 N134000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NU324EJ | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.1654 in55 mm | Static Radial Load Rating (C0) N/A 614000 N138000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 594000 N134000 lbf | Thermal Reference Speed - Grease N/A 2600 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NJ2324EMAC5 | Bore (d) N/A 120 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1040000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 902000 N203000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NU1026MA | Bore (d) N/A 130 mm | O.D. (D) N/A 200 mm7.874 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 251000 N56500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 N44300 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NU1026MAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 200 mm7.874 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 251000 N56500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 N44300 lbf | Thermal Reference Speed - Grease N/A 3400 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NJ2226EMA | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 750000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 603000 N136000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NJ226EMA | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 464000 N104000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 411000 N92400 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NU2226EMA | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 750000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 603000 N136000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NU226EMA | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 464000 N104000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 411000 N92400 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NJ2226EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 750000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 603000 N136000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NJ226EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 464000 N104000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 411000 N92400 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NU2226EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 750000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 603000 N136000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NU226EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 464000 N104000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 411000 N92400 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NJ2226EJ | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 750000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 603000 N136000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NJ226EJ | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 464000 N104000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 411000 N92400 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|
| NU2226EJ | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 2.5197 in64 mm | Static Radial Load Rating (C0) N/A 750000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 603000 N136000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NU226EJ | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 464000 N104000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 411000 N92400 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3200 rpm |
CAD
N/A
|