CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NUP226EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230.000 mm9.0551 in | Width (B) N/A 1.5748 in40 mm | Static Radial Load Rating (C0) N/A 464000 N104000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 411000 N92400 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2800 rpm |
CAD
N/A
|
| NJ326EMA | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NU326EMA | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NJ326EMAC4 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NU326EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NU326EMAC4 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NJ326EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NJ326EJ | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NU326EJ | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NJ2326EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.6614 in93 mm | Static Radial Load Rating (C0) N/A 1240000 N278000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| NJ2326EMAC4 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.6614 in93 mm | Static Radial Load Rating (C0) N/A 1240000 N278000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| NU2326EMA | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.6614 in93 mm | Static Radial Load Rating (C0) N/A 1240000 N278000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| NU2326EMAC3 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.6614 in93 mm | Static Radial Load Rating (C0) N/A 1240000 N278000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| NJ2326EMAC6 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.6614 in93 mm | Static Radial Load Rating (C0) N/A 1240000 N278000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| NU2326EMAC6 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.6614 in93 mm | Static Radial Load Rating (C0) N/A 1240000 N278000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1040000 N235000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| NJ326EMAC5 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 2.2835 in58 mm | Static Radial Load Rating (C0) N/A 753000 N169000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 701000 N158000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2500 rpm |
CAD
N/A
|
| NU1028MA | Bore (d) N/A 140 mm | O.D. (D) N/A 210.000 mm8.2677 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 263000 N59200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 N45200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| NU1028MAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 210.000 mm8.2677 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 263000 N59200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 N45200 lbf | Thermal Reference Speed - Grease N/A 3200 rpm | Thermal Reference Speed - Oil N/A 3900 rpm |
CAD
N/A
|
| NJ2228EMA | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 2.6772 in68 mm | Static Radial Load Rating (C0) N/A 850000 N191000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 650000 N146000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ228EMA | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 526000 N118000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 443000 N99600 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NU2228EMA | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 2.6772 in68 mm | Static Radial Load Rating (C0) N/A 850000 N191000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 650000 N146000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NU228EMA | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 526000 N118000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 443000 N99600 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NJ2228EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 2.6772 in68 mm | Static Radial Load Rating (C0) N/A 850000 N191000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 650000 N146000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ228EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 526000 N118000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 443000 N99600 lbf | Thermal Reference Speed - Grease N/A 2500 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
| NU2228EMAC3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 2.6772 in68 mm | Static Radial Load Rating (C0) N/A 850000 N191000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 650000 N146000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|