CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
676 - 700 of 860 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 150 mm N/A 270.000 mm10.6299 in N/A 2.874 in73 mm N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 150 mm N/A 270.000 mm10.6299 in N/A 2.874 in73 mm N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 150 mm N/A 270.000 mm10.6299 in N/A 2.874 in73 mm N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 4.252 in108 mm N/A 1620000 N364000 lbf N/A 1330000 N299000 lbf N/A 1400 rpm N/A 1600 rpm N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 4.252 in108 mm N/A 1620000 N364000 lbf N/A 1330000 N299000 lbf N/A 1400 rpm N/A 1600 rpm N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1.4961 in38 mm N/A 367000 N82500 lbf N/A 276000 N62000 lbf N/A 2900 rpm N/A 3600 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 1.4961 in38 mm N/A 367000 N82500 lbf N/A 276000 N62000 lbf N/A 2900 rpm N/A 3600 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1600 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1500 rpm N/A 1600 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1600 rpm N/A 1800 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1500 rpm N/A 1600 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 4.4885 in114 mm N/A 1840000 N413000 lbf N/A 1500000 N337000 lbf N/A 1300 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2.6772 in68 mm N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 4.4882 in114 mm N/A 1840000 N413000 lbf N/A 1500000 N337000 lbf N/A 1300 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2.6772 in68 mm N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 160 mm N/A 340 mm13.3858 in N/A 2.6772 in68 mm N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1700 rpm N/A 1900 rpm N/A
676 - 700 of 860 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »