CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU1034MA | Bore (d) N/A 170 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 425000 N95500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 321000 N72200 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3300 rpm |
CAD
N/A
|
| NU3034EMA | Bore (d) N/A 170 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.6378 in67 mm | Static Radial Load Rating (C0) N/A 1080000 N243000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 722000 N162000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| NU1034MAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 1.6535 in42 mm | Static Radial Load Rating (C0) N/A 425000 N95500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 321000 N72200 lbf | Thermal Reference Speed - Grease N/A 2700 rpm | Thermal Reference Speed - Oil N/A 3300 rpm |
CAD
N/A
|
| NU3034EMAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.6378 in67 mm | Static Radial Load Rating (C0) N/A 1080000 N243000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 722000 N162000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| NU3034EMAC4 | Bore (d) N/A 170 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 2.6378 in67 mm | Static Radial Load Rating (C0) N/A 1080000 N243000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 722000 N162000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| NU2234EMA | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1420000 N319000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1100000 N247000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| NU2234EMAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1420000 N319000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1100000 N247000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| NU234EMA | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 2.0472 in52 mm | Static Radial Load Rating (C0) N/A 822000 N185000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 685000 N154000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NU234EMAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 2.0472 in52 mm | Static Radial Load Rating (C0) N/A 822000 N185000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 685000 N154000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NU234EMAC4 | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 2.0472 in52 mm | Static Radial Load Rating (C0) N/A 822000 N185000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 685000 N154000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ2234EAMAWEW29W254C3 | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1420000 N320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1100000 N246000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| NJ2234EMAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 3.3858 in86 mm | Static Radial Load Rating (C0) N/A 1420000 N320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1100000 N246000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|
| NJ234EMA | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 2.0472 in52 mm | Static Radial Load Rating (C0) N/A 822000 N185000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 685000 N154000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ234EMAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | Width (B) N/A 2.0472 in52 mm | Static Radial Load Rating (C0) N/A 822000 N185000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 685000 N154000 lbf | Thermal Reference Speed - Grease N/A 1900 rpm | Thermal Reference Speed - Oil N/A 2200 rpm |
CAD
N/A
|
| NJ2334EMAWEW40W58B | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 4.7244 in120 mm | Static Radial Load Rating (C0) N/A 2110000 N474000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N384000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| NJ2334EMAWE | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 4.7244 in120 mm | Static Radial Load Rating (C0) N/A 2110000 N474000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N384000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| NU2334EMA | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 4.7244 in120 mm | Static Radial Load Rating (C0) N/A 2110000 N474000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N384000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| NU2334EMAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 4.7244 in120 mm | Static Radial Load Rating (C0) N/A 2110000 N474000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N384000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| NU2334EMAC4 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 4.7244 in120 mm | Static Radial Load Rating (C0) N/A 2110000 N474000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N384000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| 170RN93 R3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 5.5 in139.7 mm | Static Radial Load Rating (C0) N/A 2580000 N580000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1830000 N411000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| NJ2334EMAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 4.7244 in120 mm | Static Radial Load Rating (C0) N/A 2110000 N474000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| NJ2334EMAWEW40W58BC6 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 4.7244 in120 mm | Static Radial Load Rating (C0) N/A 2110000 N474000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1710000 N385000 lbf | Thermal Reference Speed - Grease N/A 1200 rpm | Thermal Reference Speed - Oil N/A 1300 rpm |
CAD
N/A
|
| NU334EMA | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 2.8346 in72 mm | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1050000 N236000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| NU334EMAC3 | Bore (d) N/A 170 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 2.8346 in72 mm | Static Radial Load Rating (C0) N/A 1160000 N261000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1050000 N236000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| P-1972-B | Bore (d) N/A 180 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 3.25 in82.55 mm | Static Radial Load Rating (C0) N/A 1270000 N286000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 794000 N178000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1600 rpm |
CAD
N/A
|