CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| N304ETPC3 | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 26900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31500 N | Thermal Reference Speed - Grease N/A 10100 rpm | Thermal Reference Speed - Oil N/A 12100 rpm |
CAD
N/A
|
| NJ304ETPC3 | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 26900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31500 N | Thermal Reference Speed - Grease N/A 10100 rpm | Thermal Reference Speed - Oil N/A 12100 rpm |
CAD
N/A
|
| NU304ETPC3 | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 26900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31500 N | Thermal Reference Speed - Grease N/A 10100 rpm | Thermal Reference Speed - Oil N/A 12100 rpm |
CAD
N/A
|
| NUP304ETPC3 | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 26900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31500 N | Thermal Reference Speed - Grease N/A 10100 rpm | Thermal Reference Speed - Oil N/A 12100 rpm |
CAD
N/A
|
| NJ2304ETP | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 38800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42000 N | Thermal Reference Speed - Grease N/A 8300 rpm | Thermal Reference Speed - Oil N/A 9900 rpm |
CAD
N/A
|
| NU2304ETP | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 38800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42000 N | Thermal Reference Speed - Grease N/A 8300 rpm | Thermal Reference Speed - Oil N/A 9900 rpm |
CAD
N/A
|
| NUP2304ETP | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 38800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42000 N | Thermal Reference Speed - Grease N/A 8300 rpm | Thermal Reference Speed - Oil N/A 9900 rpm |
CAD
N/A
|
| NJ2304ETPC3 | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 38800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42000 N | Thermal Reference Speed - Grease N/A 8300 rpm | Thermal Reference Speed - Oil N/A 9900 rpm |
CAD
N/A
|
| NU2304ETPC3 | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 38800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42000 N | Thermal Reference Speed - Grease N/A 8300 rpm | Thermal Reference Speed - Oil N/A 9900 rpm |
CAD
N/A
|
| NUP2304ETPC3 | Bore (d) N/A 20 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.8268 in21 mm | Static Radial Load Rating (C0) N/A 38800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42000 N | Thermal Reference Speed - Grease N/A 8300 rpm | Thermal Reference Speed - Oil N/A 9900 rpm |
CAD
N/A
|
| N205ETP | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 28400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 N | Thermal Reference Speed - Grease N/A 9700 rpm | Thermal Reference Speed - Oil N/A 11700 rpm |
CAD
N/A
|
| NJ205ETP | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 28400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 N | Thermal Reference Speed - Grease N/A 9700 rpm | Thermal Reference Speed - Oil N/A 11700 rpm |
CAD
N/A
|
| NU205ETP | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 28400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 N | Thermal Reference Speed - Grease N/A 9700 rpm | Thermal Reference Speed - Oil N/A 11700 rpm |
CAD
N/A
|
| NUP205ETP | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 28400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 N | Thermal Reference Speed - Grease N/A 9700 rpm | Thermal Reference Speed - Oil N/A 11700 rpm |
CAD
N/A
|
| N205ETPC3 | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 28400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 N | Thermal Reference Speed - Grease N/A 9700 rpm | Thermal Reference Speed - Oil N/A 11700 rpm |
CAD
N/A
|
| NJ205ETPC3 | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 28400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 N | Thermal Reference Speed - Grease N/A 9700 rpm | Thermal Reference Speed - Oil N/A 11700 rpm |
CAD
N/A
|
| NU205ETPC3 | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 28400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 N | Thermal Reference Speed - Grease N/A 9700 rpm | Thermal Reference Speed - Oil N/A 11700 rpm |
CAD
N/A
|
| NUP205ETPC3 | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.5906 in15 mm | Static Radial Load Rating (C0) N/A 28400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 N | Thermal Reference Speed - Grease N/A 9700 rpm | Thermal Reference Speed - Oil N/A 11700 rpm |
CAD
N/A
|
| NJ2205ETP | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 N | Thermal Reference Speed - Grease N/A 8200 rpm | Thermal Reference Speed - Oil N/A 9800 rpm |
CAD
N/A
|
| NU2205ETP | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 N | Thermal Reference Speed - Grease N/A 8200 rpm | Thermal Reference Speed - Oil N/A 9800 rpm |
CAD
N/A
|
| NUP2205ETP | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 N | Thermal Reference Speed - Grease N/A 8200 rpm | Thermal Reference Speed - Oil N/A 9800 rpm |
CAD
N/A
|
| NJ2205ETPC3 | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 N | Thermal Reference Speed - Grease N/A 8200 rpm | Thermal Reference Speed - Oil N/A 9800 rpm |
CAD
N/A
|
| NU2205ETPC3 | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 N | Thermal Reference Speed - Grease N/A 8200 rpm | Thermal Reference Speed - Oil N/A 9800 rpm |
CAD
N/A
|
| NUP2205ETPC3 | Bore (d) N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 35300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 N | Thermal Reference Speed - Grease N/A 8200 rpm | Thermal Reference Speed - Oil N/A 9800 rpm |
CAD
N/A
|
| N305ETP | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm2.4409 in | Width (B) N/A 0.6693 in17 mm | Static Radial Load Rating (C0) N/A 37400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41400 N | Thermal Reference Speed - Grease N/A 8600 rpm | Thermal Reference Speed - Oil N/A 10300 rpm |
CAD
N/A
|