CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
726 - 750 of 860 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 180 mm N/A 280 mm11.0236 in N/A 1.811 in46 mm N/A 500000 N112000 lbf N/A 386000 N86800 lbf N/A 2100 rpm N/A 2600 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 1.811 in46 mm N/A 500000 N112000 lbf N/A 386000 N86800 lbf N/A 2100 rpm N/A 2600 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 3.3858 in86 mm N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 3.3858 in86 mm N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 3.3858 in86 mm N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 4.9606 in126 mm N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 4.9606 in126 mm N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9609 in N/A 4.9606 in126 mm N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 2.9528 in75 mm N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1500 rpm N/A 1700 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 2.9528 in75 mm N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1500 rpm N/A 1700 rpm N/A
N/A 190 mm N/A 290 mm11.4173 in N/A 1.811 in46 mm N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2400 rpm N/A 2900 rpm N/A
N/A 190 mm N/A 290 mm11.4173 in N/A 1.811 in46 mm N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2400 rpm N/A 2900 rpm N/A
N/A 190 mm N/A 290 mm11.4173 in N/A 2.9528 in75 mm N/A 1350000 N303000 lbf N/A 936000 N210000 lbf N/A 1300 rpm N/A 1400 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1100 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 3.622 in92 mm N/A 1680000 N377000 lbf N/A 1250000 N281000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 5.1969 in132 mm N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1000 rpm N/A 1100 rpm N/A
726 - 750 of 860 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »