CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU20/670EMAW45BW50B | Bore (d) N/A 670 mm | O.D. (D) N/A 980 mm38.5827 in | Width (B) N/A 7.0866 in180 mm | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6170000 N1390000 lbf | Thermal Reference Speed - Grease N/A 210 rpm | Thermal Reference Speed - Oil N/A 230 rpm |
CAD
N/A
|
| NU30/670 | Bore (d) N/A 670 mm | O.D. (D) N/A 980 mm38.5827 in | Width (B) N/A 9.0551 in230 mm | Static Radial Load Rating (C0) N/A 14000000 N3150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7510000 N1690000 lbf | Thermal Reference Speed - Grease N/A 210 rpm | Thermal Reference Speed - Oil N/A 230 rpm |
CAD
N/A
|
| NJ28/710EAMAWEW229A | Bore (d) N/A 710 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 3.7402 in95 mm | Static Radial Load Rating (C0) N/A 5110000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Grease N/A 240 rpm | Thermal Reference Speed - Oil N/A 270 rpm |
CAD
N/A
|
| NJ29/710MA | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.4016 in | Width (B) N/A 5.5118 in140 mm | Static Radial Load Rating (C0) N/A 8190000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4020000 N904000 lbf | Thermal Reference Speed - Grease N/A 220 rpm | Thermal Reference Speed - Oil N/A 250 rpm |
CAD
N/A
|
| NJ29/710MAC3 | Bore (d) N/A 710 mm | O.D. (D) N/A 950 mm37.4017 in | Width (B) N/A 5.5118 in140 mm | Static Radial Load Rating (C0) N/A 8190000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4020000 N903000 lbf | Thermal Reference Speed - Grease N/A 240 rpm | Thermal Reference Speed - Oil N/A 260 rpm |
CAD
N/A
|
| NU20/710EMAW220 | Bore (d) N/A 710 mm | O.D. (D) N/A 1030 mm40.5512 in | Width (B) N/A 7.2835 in185 mm | Static Radial Load Rating (C0) N/A 12300000 N2770000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6780000 N1520000 lbf | Thermal Reference Speed - Grease N/A 200 rpm | Thermal Reference Speed - Oil N/A 220 rpm |
CAD
N/A
|
| NU20/750EMAW220 | Bore (d) N/A 750 mm | O.D. (D) N/A 1090 mm42.9134 in | Width (B) N/A 7.6772 in195 mm | Static Radial Load Rating (C0) N/A 13800000 N3100000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7550000 N1700000 lbf | Thermal Reference Speed - Grease N/A 190 rpm | Thermal Reference Speed - Oil N/A 200 rpm |
CAD
N/A
|
| NU20/800EMAW40RW220 | Bore (d) N/A 800 mm | O.D. (D) N/A 1150 mm45.2756 in | Width (B) N/A 7.874 in200 mm | Static Radial Load Rating (C0) N/A 14600000 N3280000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8040000 N1810000 lbf | Thermal Reference Speed - Grease N/A 170 rpm | Thermal Reference Speed - Oil N/A 190 rpm |
CAD
N/A
|
| NU19/950MA | Bore (d) N/A 950 mm | O.D. (D) N/A 1250 mm49.2126 in | Width (B) N/A 5.1969 in132 mm | Static Radial Load Rating (C0) N/A 8520000 N1920000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4360000 N980000 lbf | Thermal Reference Speed - Grease N/A 180 rpm | Thermal Reference Speed - Oil N/A 200 rpm |
CAD
N/A
|
| T3-NU51/1340FNA | Bore (d) N/A 1340 mm | O.D. (D) N/A 1540 mm60.6299 in | Width (B) N/A 4.3307 in110 mm | Static Radial Load Rating (C0) N/A 11800000 N2650000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3650000 N821000 lbf | Thermal Reference Speed - Grease N/A 100 rpm | Thermal Reference Speed - Oil N/A 110 rpm |
CAD
N/A
|