CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
126 - 150 of 860 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 0.9055 in23 mm N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 0.8268 in21 mm N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 1.2205 in31 mm N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
126 - 150 of 860 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »