CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU208ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 55400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55700 N | Thermal Reference Speed - Grease N/A 6300 rpm | Thermal Reference Speed - Oil N/A 7600 rpm |
CAD
N/A
|
| NUP208ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.7087 in18 mm | Static Radial Load Rating (C0) N/A 55400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55700 N | Thermal Reference Speed - Grease N/A 6300 rpm | Thermal Reference Speed - Oil N/A 7600 rpm |
CAD
N/A
|
| NJ2208ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 77600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 N | Thermal Reference Speed - Grease N/A 5300 rpm | Thermal Reference Speed - Oil N/A 6300 rpm |
CAD
N/A
|
| NU2208ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 77600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 N | Thermal Reference Speed - Grease N/A 5300 rpm | Thermal Reference Speed - Oil N/A 6300 rpm |
CAD
N/A
|
| NUP2208ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 77600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 N | Thermal Reference Speed - Grease N/A 5300 rpm | Thermal Reference Speed - Oil N/A 6300 rpm |
CAD
N/A
|
| NJ2208ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 77600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 N | Thermal Reference Speed - Grease N/A 5300 rpm | Thermal Reference Speed - Oil N/A 6300 rpm |
CAD
N/A
|
| NU2208ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 77600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 N | Thermal Reference Speed - Grease N/A 5300 rpm | Thermal Reference Speed - Oil N/A 6300 rpm |
CAD
N/A
|
| NUP2208ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 77600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 N | Thermal Reference Speed - Grease N/A 5300 rpm | Thermal Reference Speed - Oil N/A 6300 rpm |
CAD
N/A
|
| N308ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 80400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 N | Thermal Reference Speed - Grease N/A 6100 rpm | Thermal Reference Speed - Oil N/A 7200 rpm |
CAD
N/A
|
| NJ308ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 80400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 N | Thermal Reference Speed - Grease N/A 6100 rpm | Thermal Reference Speed - Oil N/A 7200 rpm |
CAD
N/A
|
| NU308ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 80400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 N | Thermal Reference Speed - Grease N/A 6100 rpm | Thermal Reference Speed - Oil N/A 7200 rpm |
CAD
N/A
|
| NUP308ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 80400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 N | Thermal Reference Speed - Grease N/A 6100 rpm | Thermal Reference Speed - Oil N/A 7200 rpm |
CAD
N/A
|
| N308ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 80400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 N | Thermal Reference Speed - Grease N/A 6100 rpm | Thermal Reference Speed - Oil N/A 7200 rpm |
CAD
N/A
|
| NJ308ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 80400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 N | Thermal Reference Speed - Grease N/A 6100 rpm | Thermal Reference Speed - Oil N/A 7200 rpm |
CAD
N/A
|
| NU308ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 80400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 N | Thermal Reference Speed - Grease N/A 6100 rpm | Thermal Reference Speed - Oil N/A 7200 rpm |
CAD
N/A
|
| NUP308ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 80400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 N | Thermal Reference Speed - Grease N/A 6100 rpm | Thermal Reference Speed - Oil N/A 7200 rpm |
CAD
N/A
|
| NJ2308ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 121100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113100 N | Thermal Reference Speed - Grease N/A 5000 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| NU2308ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 121100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113100 N | Thermal Reference Speed - Grease N/A 5000 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| NUP2308ETP | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 121100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113100 N | Thermal Reference Speed - Grease N/A 5000 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| NJ2308ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 121100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113100 N | Thermal Reference Speed - Grease N/A 5000 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| NU2308ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 121100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113100 N | Thermal Reference Speed - Grease N/A 5000 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| NUP2308ETPC3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 121100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113100 N | Thermal Reference Speed - Grease N/A 5000 rpm | Thermal Reference Speed - Oil N/A 5900 rpm |
CAD
N/A
|
| N209ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 66400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63049 N | Thermal Reference Speed - Grease N/A 5800 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| NJ209ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 66400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63049 N | Thermal Reference Speed - Grease N/A 5800 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| NU209ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 66400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63049 N | Thermal Reference Speed - Grease N/A 5800 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|