CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NUP209ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 66400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63049 N | Thermal Reference Speed - Grease N/A 5800 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| N209ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 66400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63049 N | Thermal Reference Speed - Grease N/A 5800 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| NJ209ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 66400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63049 N | Thermal Reference Speed - Grease N/A 5800 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| NU209ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 66400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63049 N | Thermal Reference Speed - Grease N/A 5800 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| NUP209ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.748 in19 mm | Static Radial Load Rating (C0) N/A 66400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63049 N | Thermal Reference Speed - Grease N/A 5800 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| NJ2209ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 84600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76100 N | Thermal Reference Speed - Grease N/A 4900 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NU2209ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 84600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76100 N | Thermal Reference Speed - Grease N/A 4900 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NUP2209ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 84600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76100 N | Thermal Reference Speed - Grease N/A 4900 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NJ2209ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 84600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76100 N | Thermal Reference Speed - Grease N/A 4900 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NU2209ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 84600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76100 N | Thermal Reference Speed - Grease N/A 4900 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| NUP2209ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 84600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76100 N | Thermal Reference Speed - Grease N/A 4900 rpm | Thermal Reference Speed - Oil N/A 5800 rpm |
CAD
N/A
|
| N309ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 101100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99500 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6500 rpm |
CAD
N/A
|
| NJ309ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 101100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99500 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6500 rpm |
CAD
N/A
|
| NU309ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 101100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99500 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6500 rpm |
CAD
N/A
|
| NUP309ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 101100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99500 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6500 rpm |
CAD
N/A
|
| N309ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 101100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99500 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6500 rpm |
CAD
N/A
|
| NJ309ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 101100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99500 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6500 rpm |
CAD
N/A
|
| NU309ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 101100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99500 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6500 rpm |
CAD
N/A
|
| NUP309ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 0.9843 in25 mm | Static Radial Load Rating (C0) N/A 101100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99500 N | Thermal Reference Speed - Grease N/A 5500 rpm | Thermal Reference Speed - Oil N/A 6500 rpm |
CAD
N/A
|
| NJ2309ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 155700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 139200 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NU2309ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 155700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 139200 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NUP2309ETP | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 155700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 139200 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NJ2309ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 155700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 139200 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NU2309ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 155700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 139200 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|
| NUP2309ETPC3 | Bore (d) N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | Width (B) N/A 1.4173 in36 mm | Static Radial Load Rating (C0) N/A 155700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 139200 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5300 rpm |
CAD
N/A
|