CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Deep Groove Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 608H-2RS | Bore (d) N/A 8 mm | O.D. (D) N/A 22 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800 N | Static Radial Load Rating (C0) N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Limiting Speed - Oil N/A 39000 rpm |
CAD
N/A
|
| 608H-2RS/F | Bore (d) N/A 8 mm | O.D. (D) N/A 22 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2800 N | Static Radial Load Rating (C0) N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Limiting Speed - Oil N/A 39000 rpm |
CAD
N/A
|
| 618/8H-2RS | Bore (d) N/A 8 mm | O.D. (D) N/A 16 mm | Width (B) N/A 4 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1070 N | Static Radial Load Rating (C0) N/A 470 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 47000 rpm |
CAD
N/A
|
| 618/8H-2RS/F | Bore (d) N/A 8 mm | O.D. (D) N/A 16 mm | Width (B) N/A 4 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1070 N | Static Radial Load Rating (C0) N/A 470 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 47000 rpm |
CAD
N/A
|
| 619/8H-2RS | Bore (d) N/A 8 mm | O.D. (D) N/A 19 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1900 N | Static Radial Load Rating (C0) N/A 730 N | Grease Reference Speed N/A 22200 rpm | Limiting Speed - Oil N/A 44000 rpm |
CAD
N/A
|
| 619/8H-2RS/F | Bore (d) N/A 8 mm | O.D. (D) N/A 19 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1900 N | Static Radial Load Rating (C0) N/A 730 N | Grease Reference Speed N/A 22200 rpm | Limiting Speed - Oil N/A 44000 rpm |
CAD
N/A
|
| 626H-2RS | Bore (d) N/A 6 mm | O.D. (D) N/A 19 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2000 N | Static Radial Load Rating (C0) N/A 710 N | Grease Reference Speed N/A 22800 rpm | Limiting Speed - Oil N/A 45000 rpm |
CAD
N/A
|
| 626H-2RS/F | Bore (d) N/A 6 mm | O.D. (D) N/A 19 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2000 N | Static Radial Load Rating (C0) N/A 710 N | Grease Reference Speed N/A 22800 rpm | Limiting Speed - Oil N/A 45000 rpm |
CAD
N/A
|
| R4H-2RS/F | Bore (d) N/A 6.35 mm | O.D. (D) N/A 15.875 mm | Width (B) N/A 4.978 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1260 N | Static Radial Load Rating (C0) N/A 490 N | Grease Reference Speed N/A 27000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R4H-ZZ/F | Bore (d) N/A 6.35 mm | O.D. (D) N/A 15.875 mm | Width (B) N/A 4.978 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1260 N | Static Radial Load Rating (C0) N/A 490 N | Grease Reference Speed N/A 45000 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R6H-2RS/F | Bore (d) N/A 9.525 mm | O.D. (D) N/A 22.225 mm | Width (B) N/A 7.142 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2830 N | Static Radial Load Rating (C0) N/A 1130 N | Grease Reference Speed N/A 18900 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R6H-ZZ/F | Bore (d) N/A 9.525 mm | O.D. (D) N/A 22.225 mm | Width (B) N/A 7.142 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2830 N | Static Radial Load Rating (C0) N/A 1130 N | Grease Reference Speed N/A 31500 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R8H-2RS/F | Bore (d) N/A 12.7 mm | O.D. (D) N/A 28.575 mm | Width (B) N/A 7.938 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 14500 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R8H-ZZ/F | Bore (d) N/A 12.7 mm | O.D. (D) N/A 28.575 mm | Width (B) N/A 7.938 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 24200 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R10H-2RS/F | Bore (d) N/A 15.875 mm | O.D. (D) N/A 34.925 mm | Width (B) N/A 8.733 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2610 N | Grease Reference Speed N/A 11800 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R10H-ZZ/F | Bore (d) N/A 15.875 mm | O.D. (D) N/A 34.925 mm | Width (B) N/A 8.733 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2610 N | Grease Reference Speed N/A 19700 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R12H-2RS/F | Bore (d) N/A 19.05 mm | O.D. (D) N/A 41.275 mm | Width (B) N/A 11.113 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 9900 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| R12H-ZZ/F | Bore (d) N/A 19.05 mm | O.D. (D) N/A 41.275 mm | Width (B) N/A 11.113 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7980 N | Static Radial Load Rating (C0) N/A 4050 N | Grease Reference Speed N/A 16600 rpm | Limiting Speed - Oil N/A |
CAD
N/A
|
| 6000H | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 29000 rpm | Limiting Speed - Oil N/A 34000 rpm |
CAD
N/A
|
| 6000H/FVSL613 | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 29000 rpm | Limiting Speed - Oil N/A 34000 rpm |
CAD
N/A
|
| 6000H-2RS | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 21000 rpm | Limiting Speed - Oil N/A 38000 rpm |
CAD
N/A
|
| 6000H-2RS/F | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 21000 rpm | Limiting Speed - Oil N/A 38000 rpm |
CAD
N/A
|
| 6000H-ZZ/F | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 29000 rpm | Limiting Speed - Oil N/A 38000 rpm |
CAD
N/A
|
| 6000H-2RS/FVSL613 | Bore (d) N/A 10 mm | O.D. (D) N/A 26 mm | Width (B) N/A 8 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3890 N | Static Radial Load Rating (C0) N/A 1570 N | Grease Reference Speed N/A 21000 rpm | Limiting Speed - Oil N/A 38000 rpm |
CAD
N/A
|
| 6200H | Bore (d) N/A 10 mm | O.D. (D) N/A 30 mm | Width (B) N/A 9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4350 N | Static Radial Load Rating (C0) N/A 1910 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 30000 rpm |
CAD
N/A
|