CAD (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

176 - 200 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

N/A 45.000 mm N/A 75 mm N/A 16 mm N/A Open N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A 9000 rpm N/A 11000 rpm N/A
N/A 45.000 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 17800 N N/A 12100 N N/A 5300 rpm N/A 13000 rpm N/A
N/A 45.000 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 17800 N N/A 12100 N N/A 5300 rpm N/A 13000 rpm N/A
N/A 45.000 mm N/A 75 mm N/A 16 mm N/A Shields N/A Standard Food Safe Grease N/A 17800 N N/A 12100 N N/A 9000 rpm N/A 13000 rpm N/A
N/A 45.000 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A 5300 rpm N/A 13000 rpm N/A
N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 27800 N N/A 16400 N N/A 7500 rpm N/A 9200 rpm N/A
N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Open N/A Food Grade Solid Lube N/A 27800 N N/A 16400 N N/A 7500 rpm N/A 9200 rpm N/A
N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Contact Seals N/A Standard Industrial Grease N/A 27800 N N/A 16400 N N/A 5200 rpm N/A 12000 rpm N/A
N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 27800 N N/A 16400 N N/A 5200 rpm N/A 12000 rpm N/A
N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Shields N/A Standard Food Safe Grease N/A 27800 N N/A 16400 N N/A 7500 rpm N/A 12000 rpm N/A
N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 27800 N N/A 16400 N N/A 5200 rpm N/A 12000 rpm N/A
N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 18500 N N/A 13300 N N/A 8500 rpm N/A 10000 rpm N/A
N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Open N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A 8500 rpm N/A 10000 rpm N/A
N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 18500 N N/A 13300 N N/A 4800 rpm N/A 12000 rpm N/A
N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 18500 N N/A 13300 N N/A 4800 rpm N/A 12000 rpm N/A
N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Shields N/A Standard Food Safe Grease N/A 18500 N N/A 13300 N N/A 8500 rpm N/A 12000 rpm N/A
N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A 4800 rpm N/A 12000 rpm N/A
N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 29800 N N/A 18600 N N/A 7100 rpm N/A 8300 rpm N/A
N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Open N/A Food Grade Solid Lube N/A 29800 N N/A 18600 N N/A 7100 rpm N/A 8300 rpm N/A
N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Contact Seals N/A Standard Industrial Grease N/A 29800 N N/A 18600 N N/A 4700 rpm N/A 11000 rpm N/A
N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 29800 N N/A 18600 N N/A 4700 rpm N/A 11000 rpm N/A
N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Shields N/A Standard Food Safe Grease N/A 29800 N N/A 18600 N N/A 7100 rpm N/A 11000 rpm N/A
N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 29800 N N/A 18600 N N/A 4700 rpm N/A 11000 rpm N/A
N/A 10 mm N/A 22 mm N/A 6 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 37000 rpm N/A
N/A 10 mm N/A 22 mm N/A 6 mm N/A Open N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 37000 rpm N/A
176 - 200 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »