CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Deep Groove Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 61900H-2RS | Bore (d) N/A 10 mm | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2290 N | Static Radial Load Rating (C0) N/A 1020 N | Grease Reference Speed N/A 18600 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61900H-2RS/F | Bore (d) N/A 10 mm | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2290 N | Static Radial Load Rating (C0) N/A 1020 N | Grease Reference Speed N/A 18600 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61900H-ZZ/F | Bore (d) N/A 10 mm | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2290 N | Static Radial Load Rating (C0) N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61900H-2RS/FVSL613 | Bore (d) N/A 10 mm | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2290 N | Static Radial Load Rating (C0) N/A 1020 N | Grease Reference Speed N/A 18600 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61901H | Bore (d) N/A 12 mm | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2460 N | Static Radial Load Rating (C0) N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61901H/FVSL613 | Bore (d) N/A 12 mm | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2460 N | Static Radial Load Rating (C0) N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61901H-2RS | Bore (d) N/A 12 mm | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2460 N | Static Radial Load Rating (C0) N/A 1170 N | Grease Reference Speed N/A 16800 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61901H-2RS/F | Bore (d) N/A 12 mm | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2460 N | Static Radial Load Rating (C0) N/A 1170 N | Grease Reference Speed N/A 16800 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61901H-ZZ/F | Bore (d) N/A 12 mm | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2460 N | Static Radial Load Rating (C0) N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61901H-2RS/FVSL613 | Bore (d) N/A 12 mm | O.D. (D) N/A 24 mm | Width (B) N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2460 N | Static Radial Load Rating (C0) N/A 1170 N | Grease Reference Speed N/A 16800 rpm | Limiting Speed - Oil N/A 33000 rpm |
CAD
N/A
|
| 61902H | Bore (d) N/A 15 mm | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3670 N | Static Radial Load Rating (C0) N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61902H/FVSL613 | Bore (d) N/A 15 mm | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3670 N | Static Radial Load Rating (C0) N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61902H-2RS | Bore (d) N/A 15 mm | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3670 N | Static Radial Load Rating (C0) N/A 1810 N | Grease Reference Speed N/A 14400 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61902H-2RS/F | Bore (d) N/A 15 mm | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3670 N | Static Radial Load Rating (C0) N/A 1810 N | Grease Reference Speed N/A 14400 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61902H-ZZ/F | Bore (d) N/A 15 mm | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3670 N | Static Radial Load Rating (C0) N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61902H-2RS/FVSL613 | Bore (d) N/A 15 mm | O.D. (D) N/A 28 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3670 N | Static Radial Load Rating (C0) N/A 1810 N | Grease Reference Speed N/A 14400 rpm | Limiting Speed - Oil N/A 29000 rpm |
CAD
N/A
|
| 61903H | Bore (d) N/A 17 mm | O.D. (D) N/A 30 mm | Width (B) N/A 7 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3900 N | Static Radial Load Rating (C0) N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Limiting Speed - Oil N/A 26000 rpm |
CAD
N/A
|
| 61903H/FVSL613 | Bore (d) N/A 17 mm | O.D. (D) N/A 30 mm | Width (B) N/A 7 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3900 N | Static Radial Load Rating (C0) N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Limiting Speed - Oil N/A 26000 rpm |
CAD
N/A
|
| 61903H-2RS | Bore (d) N/A 17 mm | O.D. (D) N/A 30 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3900 N | Static Radial Load Rating (C0) N/A 2050 N | Grease Reference Speed N/A 13200 rpm | Limiting Speed - Oil N/A 26000 rpm |
CAD
N/A
|
| 61903H-2RS/F | Bore (d) N/A 17 mm | O.D. (D) N/A 30 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3900 N | Static Radial Load Rating (C0) N/A 2050 N | Grease Reference Speed N/A 13200 rpm | Limiting Speed - Oil N/A 26000 rpm |
CAD
N/A
|
| 61903H-ZZ/F | Bore (d) N/A 17 mm | O.D. (D) N/A 30 mm | Width (B) N/A 7 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3900 N | Static Radial Load Rating (C0) N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Limiting Speed - Oil N/A 26000 rpm |
CAD
N/A
|
| 61903H-2RS/FVSL613 | Bore (d) N/A 17 mm | O.D. (D) N/A 30 mm | Width (B) N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3900 N | Static Radial Load Rating (C0) N/A 2050 N | Grease Reference Speed N/A 13200 rpm | Limiting Speed - Oil N/A 26000 rpm |
CAD
N/A
|
| 61904H | Bore (d) N/A 20 mm | O.D. (D) N/A 37 mm | Width (B) N/A 9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5420 N | Static Radial Load Rating (C0) N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 61904H/FVSL613 | Bore (d) N/A 20 mm | O.D. (D) N/A 37 mm | Width (B) N/A 9 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5420 N | Static Radial Load Rating (C0) N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 61904H-2RS | Bore (d) N/A 20 mm | O.D. (D) N/A 37 mm | Width (B) N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5420 N | Static Radial Load Rating (C0) N/A 2950 N | Grease Reference Speed N/A 11400 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|