CAD (0)
▾
Double Concentric Cartridge Block
Double Concentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAMC20A100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 5.94 in150.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QAAMC20A315S | Bearing Number N/A 22220 | Shaft Size N/A 3.9375 in | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 5.94 in150.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QAAMC20A400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 5.94 in150.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QAAMC22A407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 6.25 in158.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QAAMC22A408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 6.25 in158.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QAAMC22A115S | Bearing Number N/A 22222 | Shaft Size N/A 115 mm | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 6.25 in158.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QAAMC26A415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 7.44 in189 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAMC26A500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 7.44 in189 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QAAMC26A130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Outside Diameter N/A 10.438 in265.1 mm | Total Width N/A 7.44 in189 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
1 2