CAD (0)
▾
Double Concentric Hanger Block
Double Concentric Solid-Block Mounted Bearings
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Thread Size J |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAMH15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMH15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2.75 in | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMH15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMH15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2.9375 in | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMH15A075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMH15A300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QAAMH18A080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMH18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3.1875 in | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMH18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3.25 in | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMH18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMH18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMH18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3.5 in | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QAAMH18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|