CAD (0)
▾
DI-6 Type Jumbo Hub Bolt Kits
DI Type (Drop-In Spacer)
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
- Note: Bolt kits are generally INCLUDED when ordering a DI type hub. Unless ordered as a replacement part, bolt kits are generally not ordered as a stand alone item.
Part Number |
Description |
Overall Length |
Coupling Size |
|---|---|---|---|
| 69790494932 | Description N/A 90-6/94-6-HUB BOLT KIT-LG | Overall Length N/A 6.25 in159.00 mm | Coupling Size N/A 90-6 |
| 69790493102 | Description N/A 110-6/115-6-HUB BOLT KIT-LG | Overall Length N/A 8.19 in208 mm | Coupling Size N/A 110-6 |
| 69790493103 | Description N/A 132-6/139-6-HUB BOLT KIT-LG | Overall Length N/A 9.100 in231 mm | Coupling Size N/A 132-6 |
| 69790493104 | Description N/A 158-6/165-6-HUB BOLT KIT-LG | Overall Length N/A 11.02 in280 mm | Coupling Size N/A 158-6 |
| 69790493105 | Description N/A 185-6/193-6-HUB BOLT KIT-LG | Overall Length N/A 12.610 in320.00 mm | Coupling Size N/A 185-6 |
| 69790493106 | Description N/A 202-6/210-6-HUB BOLT KIT-LG | Overall Length N/A 14.39 in366 mm | Coupling Size N/A 202-6 |
| 69790493107 | Description N/A 228-6/236-6-HUB BOLT KIT-LG | Overall Length N/A 15.940 in405.00 mm | Coupling Size N/A 228-6 |
| 69790493108 | Description N/A 255-6/263-6-HUB BOLT KIT-LG | Overall Length N/A 18.940 in481.00 mm | Coupling Size N/A 255-6 |
| 69790493109 | Description N/A 278-6/286-6-HUB BOLT KIT-LG | Overall Length N/A 19.900 in505.00 mm | Coupling Size N/A 278-6 |
| 69790493110 | Description N/A 302-6/310-6-HUB BOLT KIT-LG | Overall Length N/A 21.680 in551.00 mm | Coupling Size N/A 302-6 |