CAD (0)
▾
Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Four-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| LCJ1 | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 NT | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 PT | Shaft Size d N/A 1 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| TCJ1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 1/8 | Shaft Size d N/A 1.125 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VCJ1 1/8 | Shaft Size d N/A 1.125 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| TCJ1 1/8 | Shaft Size d N/A 1.125 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VCJ 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| TCJ 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VCJ1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJO1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 15800 N3560 lbf | Dynamic Load Rating N/A 33100 N7440 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| TCJ1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| LCJO1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 15800 N3560 lbf | Dynamic Load Rating N/A 33100 N7440 lbf | Seal Type N/A Labyrinth Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| LCJ1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 3/16 NT | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 3/16 PT | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VCJ1 1/4 S | Shaft Size d N/A 1.25 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VCJ1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| TCJ1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| LCJ1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 1/4 NT | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 1/4S NT | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 1/4 PT | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|