CAD (0)
▾
Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Four-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| VCJ1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| TCJ1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| GVFDR1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| GRFDR1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VFDR1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RFDR1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| GVFD1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| GRFD1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VFD1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RFD1 7/8 | Shaft Size d N/A 1.875 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RCJ1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VCJ1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJO1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 53.2 mm2.094 in | Static Load Rating N/A 37900 N8510 lbf | Dynamic Load Rating N/A 68600 N15400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| TCJ1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| LCJ1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| LCJO1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 53.2 mm2.094 in | Static Load Rating N/A 37900 N8510 lbf | Dynamic Load Rating N/A 68600 N15400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RCJ1 15/16 NT | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| GVFDR1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| GRFDR1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VFDR1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RFDR1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| GVFD1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| GRFD1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| VFD1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A
|
| RFD1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|