CAD (0)
▾
Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
Fafnir® Four-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SCJ 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 26.2 mm1.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 40 PT SGT | Shaft Size d N/A 40 mm | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ1 5/8 SGT | Shaft Size d N/A 1.625 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ1 5/8 | Shaft Size d N/A 1.625 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ1 5/8 | Shaft Size d N/A 1.625 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ1 11/16 SGT | Shaft Size d N/A 1.6875 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ1 3/4 SGT | Shaft Size d N/A 1.75 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ1 3/4 | Shaft Size d N/A 1.75 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM1 3/4 | Shaft Size d N/A 1.75 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ1 3/4 | Shaft Size d N/A 1.75 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 45 SGT | Shaft Size d N/A 45 mm | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ1 15/16 SGT | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 50 SGT | Shaft Size d N/A 50 mm | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 SGT | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|