CAD (0)
▾
Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
Fafnir® Four-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SCJ2 S | Shaft Size d N/A 2 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ2 | Shaft Size d N/A 2 in | Housing Width A N/A 30.9 mm1.217 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 S | Shaft Size d N/A 2 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 55 SGT | Shaft Size d N/A 55 mm | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ 55 | Shaft Size d N/A 55 mm | Housing Width A N/A 30.9 mm1.217 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 55 | Shaft Size d N/A 55 mm | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 3/16 SGT | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| SCJ2 3/16 | Shaft Size d N/A 2.1875 in | Housing Width A N/A 30.9 mm1.217 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM2 3/16 | Shaft Size d N/A 2.1875 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 3/16 | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 1/4 | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 1/4 SGT | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM2 1/4 | Shaft Size d N/A 2.25 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 60 SGT | Shaft Size d N/A 60 mm | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 60 | Shaft Size d N/A 60 mm | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 7/16 SGT | Shaft Size d N/A 2.4375 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM2 7/16 | Shaft Size d N/A 2.4375 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 7/16 | Shaft Size d N/A 2.4375 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM2 1/2 | Shaft Size d N/A 2.5 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 11/16 | Shaft Size d N/A 2.6875 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJM2 11/16 | Shaft Size d N/A 2.6875 in | Housing Width A N/A 66.7 mm2.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ2 11/16 SGT | Shaft Size d N/A 2.6875 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|
| YCJ 70 | Shaft Size d N/A 70 mm | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange |
CAD
N/A
|