CAD (0)
  • Cart is empty
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Housing Radial Load Rating (N)

Housing Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width

Outside Diameter

Housing Radial Load Rating

Static Load Rating

Dynamic Load Rating

CAD

N/A 11/16 in N/A 30.2 mm1.188 in N/A 68.27 mm2.6880 in N/A N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A
N/A 17 mm N/A 30.2 mm1.188 in N/A 68.27 mm2.6880 in N/A N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A
N/A 3/4 in N/A 36.5 mm1.438 in N/A 74.61 mm2.938 in N/A N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A
N/A 20 mm N/A 36.5 mm1.438 in N/A 74.61 mm2.938 in N/A N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A
N/A 0.875 in N/A 38.1 mm1.5 in N/A 79.38 mm3.125 in N/A N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A
N/A 0.9375 in N/A 38.1 mm1.5 in N/A 79.38 mm3.125 in N/A N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A
N/A 1 in N/A 38.1 mm1.5 in N/A 79.38 mm3.125 in N/A N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A
N/A 25 mm N/A 38.1 mm1.5 in N/A 79.38 mm3.125 in N/A N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A
N/A 1.0625 in N/A 38.1 mm1.5 in N/A 88.9 mm3.5 in N/A N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A
N/A 1.125 in N/A 38.1 mm1.5 in N/A 88.9 mm3.5 in N/A N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A
N/A 1.1875 in N/A 38.1 mm1.5 in N/A 88.9 mm3.5 in N/A N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A
N/A 30 mm N/A 38.1 mm1.5 in N/A 88.9 mm3.5 in N/A N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A
N/A 1.25 in N/A 39.7 mm1.563 in N/A 98.43 mm3.875 in N/A N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A
N/A 1.3125 in N/A 39.7 mm1.563 in N/A 98.43 mm3.875 in N/A N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A
N/A 1.375 in N/A 39.7 mm1.563 in N/A 98.43 mm3.875 in N/A N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A
N/A 1.4375 in N/A 39.7 mm1.563 in N/A 98.43 mm3.875 in N/A N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A
N/A 35 mm N/A 39.7 mm1.563 in N/A 98.43 mm3.875 in N/A N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A
N/A 1.5 in N/A 44.4 mm1.75 in N/A 106.36 mm4.188 in N/A N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A
N/A 1.5625 in N/A 44.4 mm1.75 in N/A 106.36 mm4.188 in N/A N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A
N/A 40 mm N/A 44.4 mm1.75 in N/A 106.36 mm4.188 in N/A N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A
N/A 1.625 in N/A 44.4 mm1.75 in N/A 111.13 mm4.375 in N/A N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A
N/A 1.6875 in N/A 44.4 mm1.75 in N/A 111.13 mm4.375 in N/A N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A
N/A 1.75 in N/A 44.4 mm1.75 in N/A 111.13 mm4.375 in N/A N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A
N/A 45 mm N/A 44.4 mm1.75 in N/A 111.13 mm4.375 in N/A N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A
N/A 1.875 in N/A 52.4 mm2.063 in N/A 115.89 mm4.563 in N/A N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3