CAD (0)
  • Cart is empty
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Housing Radial Load Rating (N)

Housing Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width

Outside Diameter

Housing Radial Load Rating

Static Load Rating

Dynamic Load Rating

CAD

N/A 1.9375 in N/A 52.4 mm2.063 in N/A 115.89 mm4.563 in N/A N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A
N/A 50 mm N/A 52.4 mm2.063 in N/A 115.89 mm4.563 in N/A N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A
N/A 2 in N/A 58.7 mm2.313 in N/A 125.41 mm4.938 in N/A N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A
N/A 2.125 in N/A 58.7 mm2.313 in N/A 125.41 mm4.938 in N/A N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A
N/A 2.1875 in N/A 58.7 mm2.313 in N/A 125.41 mm4.938 in N/A N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A
N/A 55 mm N/A 58.7 mm2.313 in N/A 125.41 mm4.938 in N/A N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A
N/A 2.4375 in N/A 65.1 mm2.563 in N/A 149.23 mm5.875 in N/A N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A
N/A 60 mm N/A 65.1 mm2.563 in N/A 149.23 mm5.875 in N/A N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3