CAD (0)
▾
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Timken Fafnir
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (in)
Total Width (mm)
Outside Diameter (mm)
Outside Diameter (in)
Stamping Radial Load Rating (N)
Stamping Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| G52MSB 15/16 - GRA | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 15/16 - GRR | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 15/16 - GRR | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 25 | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 25 | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 25 - GRA | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 25 - GRA | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 25 - GRR | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 25 - GRR | Shaft Size d N/A 25 mm | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 | Shaft Size d N/A 1 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 | Shaft Size d N/A 1 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 1 - GRA | Shaft Size d N/A 1 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 1 - GRA | Shaft Size d N/A 1 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 1 - GRR | Shaft Size d N/A 1 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 1 - GRR | Shaft Size d N/A 1 in | Outside Diameter N/A 95.2 mm3.75 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 1/16 | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 1 1/16 - GRA | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 1 1/16 - GRA | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 1 1/16 - GRR | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 1 1/16 - GRR | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 1/8 | Shaft Size d N/A 1.125 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 1/8 | Shaft Size d N/A 1.125 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 1 1/8 - GRA | Shaft Size d N/A 1.125 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 1 1/8 - GRA | Shaft Size d N/A 1.125 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 1 1/8 - GRR | Shaft Size d N/A 1.125 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|