CAD (0)
▾
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Timken Fafnir
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (in)
Total Width (mm)
Outside Diameter (mm)
Outside Diameter (in)
Stamping Radial Load Rating (N)
Stamping Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| G62MSB 1 1/8 - GRR | Shaft Size d N/A 1.125 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 30 | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 30 | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 30 - GRA | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 30 - GRA | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 30 - GRR | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 30 - GRR | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 3/16 | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 3/16 | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 1 3/16 - GRA | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 1 3/16 - GRA | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 1 3/16 - GRR | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 1 3/16 - GRR | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 1/4 S | Shaft Size d N/A 1.25 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 1/4 | Shaft Size d N/A 1.25 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 1/4 | Shaft Size d N/A 1.25 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 1 1/4S - GRA | Shaft Size d N/A 1.25 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 1 1/4 - GRA | Shaft Size d N/A 1.25 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 1 1/4S - GRA | Shaft Size d N/A 1.25 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 1 1/4 - GRA | Shaft Size d N/A 1.25 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSA 1 1/4S - GRR | Shaft Size d N/A 1.25 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 1 1/4 - GRR | Shaft Size d N/A 1.25 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G62MSB 1 1/4S - GRR | Shaft Size d N/A 1.25 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 11100 N2500 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 1 1/4 - GRR | Shaft Size d N/A 1.25 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 5/16 | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|