CAD (0)
▾
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Timken Fafnir
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (in)
Total Width (mm)
Outside Diameter (mm)
Outside Diameter (in)
Stamping Radial Load Rating (N)
Stamping Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RA 1 5/16 | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 1 5/16 - GRA | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 1 5/16 - GRA | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 1 5/16 - GRR | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 1 5/16 - GRR | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 3/8 | Shaft Size d N/A 1.375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 3/8 | Shaft Size d N/A 1.375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 1 3/8 - GRA | Shaft Size d N/A 1.375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 1 3/8 - GRA | Shaft Size d N/A 1.375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 1 3/8 - GRR | Shaft Size d N/A 1.375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 1 3/8 - GRR | Shaft Size d N/A 1.375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 35 | Shaft Size d N/A 35 mm | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 35 | Shaft Size d N/A 35 mm | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 35 - GRA | Shaft Size d N/A 35 mm | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 35 - GRA | Shaft Size d N/A 35 mm | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 35 - GRR | Shaft Size d N/A 35 mm | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 35 - GRR | Shaft Size d N/A 35 mm | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 7/16 | Shaft Size d N/A 1.4375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 7/16 | Shaft Size d N/A 1.4375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 6220 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 1 7/16 - GRA | Shaft Size d N/A 1.4375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 1 7/16 - GRA | Shaft Size d N/A 1.4375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSA 1 7/16 - GRR | Shaft Size d N/A 1.4375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G72MSB 1 7/16 - GRR | Shaft Size d N/A 1.4375 in | Outside Diameter N/A 122.2 mm4.813 in | Stamping Radial Load Rating N/A 15100 N3400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR1 1/2 | Shaft Size d N/A 1.5 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 1/2 | Shaft Size d N/A 1.5 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|