CAD (0)
▾
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
Fafnir® Pillow Block Mounted Bearings
Timken Fafnir
Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAO2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 96 mm3.78 in | Static Load Rating N/A 68000 N15300 lbf | Dynamic Load Rating N/A 115500 N26000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSAO2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 111.1 mm4.374 in | Static Load Rating N/A 68000 N15300 lbf | Dynamic Load Rating N/A 115500 N26000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| LSAO2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 111.1 mm4.374 in | Static Load Rating N/A 68000 N15300 lbf | Dynamic Load Rating N/A 115500 N26000 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK2 11/16 NT | Shaft Size d N/A 2.6875 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSAOC2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 111.1 mm4.374 in | Static Load Rating N/A 68000 N15300 lbf | Dynamic Load Rating N/A 115500 N26000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| LAO2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 96 mm3.78 in | Static Load Rating N/A 68000 N15300 lbf | Dynamic Load Rating N/A 115500 N26000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK 70 | Shaft Size d N/A 70 mm | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA 70 | Shaft Size d N/A 70 mm | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAKH2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAKHL2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAO2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 103.2 mm4.063 in | Static Load Rating N/A 77000 N17300 lbf | Dynamic Load Rating N/A 125800 N28300 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSAO2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 111.1 mm4.374 in | Static Load Rating N/A 77000 N17300 lbf | Dynamic Load Rating N/A 125800 N28300 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| LSAO2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 111.1 mm4.374 in | Static Load Rating N/A 77000 N17300 lbf | Dynamic Load Rating N/A 125800 N28300 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 69.9 mm2.752 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK2 15/16 FS914 | Shaft Size d N/A 2.9375 in | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK2 15/16 NT | Shaft Size d N/A 2.9375 in | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| LAO2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 103.2 mm4.063 in | Static Load Rating N/A 77000 N17300 lbf | Dynamic Load Rating N/A 125800 N28300 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA2 13/16 | Shaft Size d N/A 2.8125 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK 75 | Shaft Size d N/A 75.000 mm | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS 75 | Shaft Size d N/A 75.000 mm | Total Width N/A 69.9 mm2.752 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA 75 | Shaft Size d N/A 75.000 mm | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|