CAD (0)
▾
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
Fafnir® Pillow Block Mounted Bearings
Timken Fafnir
Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| PBS 17 | Shaft Size d N/A 17 mm | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| PB 17 | Shaft Size d N/A 17 mm | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RPB 17 | Shaft Size d N/A 17 mm | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK 11/16 | Shaft Size d N/A 11/16 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS 11/16 | Shaft Size d N/A 11/16 in | Total Width N/A 30.2 mm1.189 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA 11/16 | Shaft Size d N/A 11/16 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAK 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAS 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| LAK 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK 3/4 PT | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK 3/4 NT | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS 3/4 NT | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS 3/4 PT | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| PBS 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| PB 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RPB 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 28.6 mm1.125 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAK 20 | Shaft Size d N/A 20 mm | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAS 20 | Shaft Size d N/A 20 mm | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK 20 | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS 20 | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA 20 | Shaft Size d N/A 20 mm | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| PBS 20 | Shaft Size d N/A 20 mm | Total Width N/A 25.4 mm1 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|