CAD (0)
  • Cart is empty

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
51 - 75 of 403 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 20 mm N/A 25.4 mm1 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 20 mm N/A 28.6 mm1.125 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 54 mm2.126 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 25.4 mm1 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 28.6 mm1.125 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.875 in N/A 31.8 mm1.25 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 54 mm2.126 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 25.4 mm1 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 28.6 mm1.125 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 31.8 mm1.25 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 0.9375 in N/A 50.8 mm2 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 25 mm N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
51 - 75 of 403 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »