CAD (0)
  • Cart is empty

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 4 7/16 in N/A 171.4 mm6.75 in N/A 245097 N55100 lbf N/A 281127 N63200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 4 15/16 in N/A 184.2 mm7.2500 in N/A 328278 N73800 lbf N/A 343847 N77300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2