CAD (0)
▾
Fafnir® Pillow Block Mounted Bearings Setscrew Locking
Fafnir® Pillow Block Mounted Bearings
Timken Fafnir
Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YAK1 3/16 PT SGT | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 3/16 PT SGT | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| KAK1 3/16 PS | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| KAS1 3/16 PS | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK1 1/4S | Shaft Size d N/A 1.25 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK1 1/4 SGT | Shaft Size d N/A 1.25 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAK1 1/4 S | Shaft Size d N/A 1.25 in | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAK1 1/4 | Shaft Size d N/A 1.25 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 1/4 S | Shaft Size d N/A 1.25 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 1/4 SGT | Shaft Size d N/A 1.25 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAS1 1/4 S | Shaft Size d N/A 1.25 in | Total Width N/A 39.7 mm1.563 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAS1 1/4 | Shaft Size d N/A 1.25 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK1 1/4 PT SGT | Shaft Size d N/A 1.25 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK1 1/4S PT | Shaft Size d N/A 1.25 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 1/4 PT SGT | Shaft Size d N/A 1.25 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 1/4S PT | Shaft Size d N/A 1.25 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| KAK1 1/4S PS | Shaft Size d N/A 1.25 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| KAK1 1/4 PS | Shaft Size d N/A 1.25 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| KAS1 1/4S PS | Shaft Size d N/A 1.25 in | Total Width N/A 42.9 mm1.689 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| KAS1 1/4 PS | Shaft Size d N/A 1.25 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 1/4 | Shaft Size d N/A 1.25 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK1 3/8 SGT | Shaft Size d N/A 1.375 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAK1 3/8 | Shaft Size d N/A 1.375 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 3/8 SGT | Shaft Size d N/A 1.375 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|