CAD (0)
▾
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Two-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| LCJT2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VCJT2 S | Shaft Size d N/A 2 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VCJT2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT2 NT | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT2 1/8 | Shaft Size d N/A 2.125 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| TCJT2 1/8 | Shaft Size d N/A 2.125 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| LCJT2 1/8 | Shaft Size d N/A 2.125 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VCJT 55 | Shaft Size d N/A 55.000 mm | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT2 3/16 | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| TCJT2 3/16 | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| LCJT2 3/16 | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VCJT2 3/16 | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT2 3/16 NT | Shaft Size d N/A 2.1875 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|