CAD (0)
▾
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
Fafnir® Two-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YCJT1 1/4 S | Shaft Size d N/A 1.25 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 1/4 SGT | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT1 1/4 S | Shaft Size d N/A 1.25 in | Housing Width A N/A 21.4 mm0.843 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 24.6 mm0.969 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 1/4S PT | Shaft Size d N/A 1.25 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 1/4 PT SGT | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| KCJT1 1/4S PS | Shaft Size d N/A 1.25 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| KCJT1 1/4 PS | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 3/8 SGT | Shaft Size d N/A 1.375 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT1 3/8 | Shaft Size d N/A 1.375 in | Housing Width A N/A 24.6 mm0.969 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 3/8 | Shaft Size d N/A 1.375 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT 35 SGT | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 24.6 mm0.969 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT 35 PT SGT | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| KCJT 35 PS | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJTM1 7/16 | Shaft Size d N/A 1.4375 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 7/16 SGT | Shaft Size d N/A 1.4375 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT1 7/16 | Shaft Size d N/A 1.4375 in | Housing Width A N/A 24.6 mm0.969 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 7/16 PT SGT | Shaft Size d N/A 1.4375 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 7/16 | Shaft Size d N/A 1.4375 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| KCJT1 7/16 PS | Shaft Size d N/A 1.4375 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJTM1 1/2 | Shaft Size d N/A 1.5 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 1/2 SGT | Shaft Size d N/A 1.5 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|