CAD (0)
▾
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
Fafnir® Two-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SCJT1 1/2 | Shaft Size d N/A 1.5 in | Housing Width A N/A 26.2 mm1.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 1/2 PT SGT | Shaft Size d N/A 1.5 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 1/2 | Shaft Size d N/A 1.5 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT 40 SGT | Shaft Size d N/A 40 mm | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 26.2 mm1.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT 40 PT SGT | Shaft Size d N/A 40 mm | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 5/8 SGT | Shaft Size d N/A 1.625 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT1 5/8 | Shaft Size d N/A 1.625 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 5/8 | Shaft Size d N/A 1.625 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJTM1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 11/16 SGT | Shaft Size d N/A 1.6875 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJTM1 3/4 | Shaft Size d N/A 1.75 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 3/4 SGT | Shaft Size d N/A 1.75 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT1 3/4 | Shaft Size d N/A 1.75 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 3/4 | Shaft Size d N/A 1.75 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT 45 SGT | Shaft Size d N/A 45 mm | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJTM1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 15/16 SGT | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| SCJT1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| YCJT1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|