CAD (0)
▾
FA Type (Alloy Steel) Flex Sleeves (with Seal)
Flanged Sleeve Gear Couplings
FA Type (Alloy Steel) Flex Sleeves (with Seal)
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Part Number |
Description |
Hub Style |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
|---|---|---|---|---|
| 69790403970 | Description N/A FA-1E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 1.654 in42 mm | Dimension FD N/A 4.56 in115.82 mm |
| 69790403971 | Description N/A FA-1S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 1.654 in42 mm | Dimension FD N/A 4.56 in115.82 mm |
| 69790403972 | Description N/A FA-1.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 2.205 in56 mm | Dimension FD N/A 6.00 in152.40 mm |
| 69790403973 | Description N/A FA-1.5S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 2.205 in56 mm | Dimension FD N/A 6.00 in152.40 mm |
| 69790403974 | Description N/A FA-2E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 2.874 in73 mm | Dimension FD N/A 7.00 in177.80 mm |
| 69790403975 | Description N/A FA-2S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 2.874 in73 mm | Dimension FD N/A 7.00 in177.80 mm |
| 69790403976 | Description N/A FA-2.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.465 in88 mm | Dimension FD N/A 8.38 in212.85 mm |
| 69790403977 | Description N/A FA-2.5S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.465 in88 mm | Dimension FD N/A 8.38 in212.85 mm |
| 69790403978 | Description N/A FA-3E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 4.213 in107 mm | Dimension FD N/A 9.44 in239.78 mm |
| 69790403979 | Description N/A FA-3S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 4.213 in107 mm | Dimension FD N/A 9.44 in239.78 mm |
| 69790403980 | Description N/A FA-3.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 4.882 in124 mm | Dimension FD N/A 11.00 in279.40 mm |
| 69790403981 | Description N/A FA-3.5S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 4.882 in124 mm | Dimension FD N/A 11.00 in279.40 mm |
| 69790403982 | Description N/A FA-4E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5.787 in147 mm | Dimension FD N/A 12.50 in317.50 mm |
| 69790403983 | Description N/A FA-4S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5.787 in147 mm | Dimension FD N/A 12.50 in317.50 mm |
| 69790403984 | Description N/A FA-4.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 6.575 in167 mm | Dimension FD N/A 13.63 in346.20 mm |
| 69790403985 | Description N/A FA-4.5S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 6.575 in167 mm | Dimension FD N/A 13.63 in346.20 mm |
| 69790403986 | Description N/A FA-5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 6.929 in176 mm | Dimension FD N/A 15.31 in388.87 mm |
| 69790403987 | Description N/A FA-5S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 6.929 in176 mm | Dimension FD N/A 15.31 in388.87 mm |
| 69790403988 | Description N/A FA-5.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 7.953 in202 mm | Dimension FD N/A 16.75 in425.45 mm |
| 69790403989 | Description N/A FA-5.5S-SLEEVE-W/SEAL | Hub Style N/A Shrouded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 7.953 in202 mm | Dimension FD N/A 16.75 in425.45 mm |
| 69790403990 | Description N/A FA-6E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 8.858 in225 mm | Dimension FD N/A 18.00 in457.20 mm |
| 69790403991 | Description N/A FA-7E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 10.039 in255 mm | Dimension FD N/A 20.75 in527.05 mm |